/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    供气式呼吸器 (SAR)

    Plugs for use with CF Series CF-SAR Assemblies

    Plugs for use with Constant Flow Supplied Air Respirator (CF-SAR) assemblies

    Overview
    Features & Benefits:
    • Plugs for use with CF Series Constant Flow Supplied Air Respirator (CF-SAR) Assemblies
    • Offered in several styles: including Cejn (C): Foster (F): Hansen (H): Schrader (S): and Snap-Tite (ST)
    • Components of a complete NIOSH approved supplied air respirator include quick disconnect assemblies and breathing air hoses. Replacing these components with any that are not part of the NIOSH approved respirator voids the NIOSH approval: all Honeywell warranties: will NOT be in compliance with OSHA 29 CFR 1910.134 and CSA Z94.4-11: and will expose the user to the risk of serious injury: illness or death.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list