/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    供气式呼吸器 (SAR)

    Blueline

    Standard air intake pipe

    Overview
    • Food grade PVC pipe for maximum protection.
    • CEJN connections.

    Technical description
    Material PVC
    Lengths 3.5m/11.5 feet 7.5m/24.6 feet 10m/32.8 feet available with CEJN connections
    Connection CEJN
    Also available in AQR06 and RBE06 for pipes 9x16cm. Please consult your Honeywell sales representative.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list