耳塞
MAXIMUM LITE
Minimum Pressure. Maximum Comfort.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• Contoured T-shape for easy handling and wear.
• Low pressure polyurethane foam expands gently for comfortable long-term wear.
• Ideal size for workers with smaller ear canals.
• Smooth, soil-resistant closed-cell foam skin prevents dirt build-up.
• Corded and uncorded versions available with various dispensing options.
Earplug Fitting & Maintenance Recommendations
Inspect: Prior to fitting, examine your earplugs.
Discard: Discard disposable earplugs after each use, or if earplugs are compromised.
Hygiene: To maintain hygiene standards, disposable earplugs should be discarded at the end of every shift.
Fitting
• With clean hands, roll the entire earplug into narrowest possible crease-free cylinder.
• Reach over your head with a free hand, pull your ear up and back, and insert the earplug well inside your ear canal.
• Hold for 30 – 40 seconds, until the earplug fully expands in your ear canal. If properly fitted, the end of the earplugs should not be visible to someone looking at you from the front.
Improper fit of this device will reduce its effectiveness in attenuating noise. Refer to instructions on package for proper fit.
Recommended Industries/Use
• Agriculture
• Chemical
• Construction
• Fire Protection
• Forestry
• Government
• Law Enforcement
• Manufacturing
• Medical
• Military
• Mining
• Municipal Services
• Oil and Gas
• Pharmaceutical
• Steel and Metals
• Transportation
• Utilities
• Welding
Regulations
• 29 CFR 1910.95 - OSHA Occupational Noise Exposure (US)
• ANSI S3.19-1974 - Attenuation Test Protocol (US)
• Part II, (R.S.C. 1985, c. L-2) - Canada Labour Code
• Z94.2-1994 - Attenuation Test Protocol (CAN)
• 2003/10/EC - EU Hearing Directive
• 89/686/EEC - EC Directive/PPE
• Category II - EC Category/PPE
• EN 352-2:2002 - EU Standards
• NOHSC: 1007 (2000) - National Standard for Occupational Noise (AUS/NZ)
• NR 15 - Security and Health of Work, Annexes 1 and 2, n°3.214/1978 - Occupational Noise Regulations (BR)
• ANSI S12.6/1997 - Method B - Attenuation Test Protocol (BR)
• 9001:2008 - ISO
Others
- Corded
- Corded/Uncorded
- • Noise monitoring headset (Type of product)
- Earplug
- Certifications; Standards; Specifications Met
- EN 352-2-2002: ANSI S3.19-1974: AS/NZS 1270-2002
- • Earplug material finition
- Smooth
- • Earplug dispenser support
- Wall mounted dispenser, Stand dispenser
- • Quantity per pack (pair)
- 2
- • Earplug support material
- Polyurethane
- • Earplug dispenser kind
- Filled with earplug
- • Colors of the gloves
- Green
- Noise Reduction Rating
- 30
- • Earplug material
- PU foam
- • Benefits element
- Hygienic, One-handed application, Antimicrobial, Metal free, High noise reduction
- Care and Maintenance
- Inspect: Prior to fitting, examine your earplugs.
- • Kind of product
- Disposable
- • ANSI S3.19-1974
- yes
- Features & Benefits
- Low pressure polyurethane foam expands gently for comfortable long-term wear.Ideal size for workers with smaller ear canals.Contoured T-shape for easy handling and wear.Smooth soil-resistant closed-cell foam skin prevents dirt build-up.
- • Manufacturer
- Honeywell
- • CSA Z94.2-02
- yes
- • CE category
- Category 3
- High Visibility
- Yes
- • Main color
- Green
- • Design ear
- Anatomical
- • ANSI S3.19
- yes
- • ANSI S12.6
- yes
- Product Family
- Howard Leight
- • Normes EN
- EN 352-2
- Earplug Shape
- Contoured T-Shape
- • SNR (dB)
- 34
- • NNR (dB)
- 30
- • EN 352-2
- yes
- • Cushions
- PU foam
- SLC80 Rating
- 25 (Class 4)
- Earplug Type
- Roll-down Foam
- Earplug Size
- One Size Fits All
- Canada Class
- A (L)
- • US norm
- ANSI S3.19, ANSI S3.19-1974
- • Support
- Cord
- Reusability
- Disposable
- Detectable
- No
- Cord Color
- Yellow
- • Size
- Unique size
- • Foam
- PU
- Material
- Polyurethane Foam
Others
- Corded
- Corded/Uncorded
- • Noise monitoring headset (Type of product)
- Earplug
- Certifications; Standards; Specifications Met
- EN 352-2-2002: ANSI S3.19-1974: AS/NZS 1270-2002
- • Earplug material finition
- Smooth
- • Earplug dispenser support
- Wall mounted dispenser, Stand dispenser
- • Quantity per pack (pair)
- 2
- • Earplug support material
- Polyurethane
- • Earplug dispenser kind
- Filled with earplug
- • Colors of the gloves
- Green
- Noise Reduction Rating
- 30
- • Earplug material
- PU foam
- • Benefits element
- Hygienic, One-handed application, Antimicrobial, Metal free, High noise reduction
- Care and Maintenance
- Inspect: Prior to fitting, examine your earplugs.
- • Kind of product
- Disposable
- • ANSI S3.19-1974
- yes
- Features & Benefits
- Low pressure polyurethane foam expands gently for comfortable long-term wear.Ideal size for workers with smaller ear canals.Contoured T-shape for easy handling and wear.Smooth soil-resistant closed-cell foam skin prevents dirt build-up.
- • Manufacturer
- Honeywell
- • CSA Z94.2-02
- yes
- • CE category
- Category 3
- High Visibility
- Yes
- • Main color
- Green
- • Design ear
- Anatomical
- • ANSI S3.19
- yes
- • ANSI S12.6
- yes
- Product Family
- Howard Leight
- • Normes EN
- EN 352-2
- Earplug Shape
- Contoured T-Shape
- • SNR (dB)
- 34
- • NNR (dB)
- 30
- • EN 352-2
- yes
- • Cushions
- PU foam
- SLC80 Rating
- 25 (Class 4)
- Earplug Type
- Roll-down Foam
- Earplug Size
- One Size Fits All
- Canada Class
- A (L)
- • US norm
- ANSI S3.19, ANSI S3.19-1974
- • Support
- Cord
- Reusability
- Disposable
- Detectable
- No
- Cord Color
- Yellow
- • Size
- Unique size
- • Foam
- PU
- Material
- Polyurethane Foam
- Corded : Corded/Uncorded
- • Noise monitoring headset (Type of product) : Earplug
- Certifications; Standards; Specifications Met : EN 352-2-2002: ANSI S3.19-1974: AS/NZS 1270-2002
- • Earplug material finition : Smooth
- • Earplug dispenser support : Wall mounted dispenser, Stand dispenser
- • Quantity per pack (pair) : 2
- • Earplug support material : Polyurethane
- • Earplug dispenser kind : Filled with earplug
- • Colors of the gloves : Green
- Noise Reduction Rating : 30
- • Earplug material : PU foam
- • Benefits element : Hygienic, One-handed application, Antimicrobial, Metal free, High noise reduction
- Care and Maintenance : Inspect: Prior to fitting, examine your earplugs.
- • Kind of product : Disposable
- • ANSI S3.19-1974 : yes
- Features & Benefits : Low pressure polyurethane foam expands gently for comfortable long-term wear.Ideal size for workers with smaller ear canals.Contoured T-shape for easy handling and wear.Smooth soil-resistant closed-cell foam skin prevents dirt build-up.
- • Manufacturer : Honeywell
- • CSA Z94.2-02 : yes
- • CE category : Category 3
- High Visibility : Yes
- • Main color : Green
- • Design ear : Anatomical
- • ANSI S3.19 : yes
- • ANSI S12.6 : yes
- Product Family : Howard Leight
- • Normes EN : EN 352-2
- Earplug Shape : Contoured T-Shape
- • SNR (dB) : 34
- • NNR (dB) : 30
- • EN 352-2 : yes
- • Cushions : PU foam
- SLC80 Rating : 25 (Class 4)
- Earplug Type : Roll-down Foam
- Earplug Size : One Size Fits All
- Canada Class : A (L)
- • US norm : ANSI S3.19, ANSI S3.19-1974
- • Support : Cord
- Reusability : Disposable
- Detectable : No
- Cord Color : Yellow
- • Size : Unique size
- • Foam : PU
- Material : Polyurethane Foam
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。
产品彩页
用户手册
手册
请 登录后即可查看根据您的帐户可购买的零件编号 登入