/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    耐化学手套

    PERFECT FINGER ESD-IP-

    PERFECT FINGER ESD-IP-

    Overview

    • Antistatic gloves with carbon fiber woven into polyamide fiber.
    • Surface resistance value: 4.99 x 104Ω (fingertip coating).
    • Non-slip coating only on fingertips. Excellent fit and workability.
    • Ideal for assembling precision machinery and electronic devices
    • Quantity per Package (Pair) 1
    • Gauge No. 13
    • Palm Circumference (cm) 19
    • Overall Length (cm) 22.5
    • Middle Finger Length (cm) 7.9
    • Color (Wrist) Blue
    • Color Gray, coating: white
    • Function Light work / antistatic
    • Size M
    • Material Polyamide, carbon, coating: polyurethane
    • Coating Polyurethane

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list