/content/sps/cn/zh/search-results.html
    目前该地区的全局搜索功能暂时出现故障。请选择 "United States - English" 地区并继续搜索。

    耐化学手套

    Anti C- Unsupported Natural Rubber Gloves

    Anti C- Unsupported Natural Rubber Gloves

    Overview
    Mil Spec compliant glove for nuclear industry use: high density: 100% natural rubber: diamond embossed palm . Gloves are certified incinerable. Meets MIL-G-82242D. Chlorinated finish for ease in donning and doffing.

    Features & Benefits:
    • Mil Spec compliant glove for nuclear industry use: high density: 100% natural rubber: diamond embossed palm
    • Gloves are certified incinerable. Meets MIL-G-82242D
    • Chlorinated finish for ease in donning and doffing
    Specifications

    Others

    • Abrasion Resistance
      • ANSI/ISEA 105-ASTM D3389-05; EN388
    • Sterile
      • No
    • Standards
      • OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
    • Puncture Resistance
      • EN388
    • Protection Type
      • Chemical Protection
    • Palm Material
      • Natural Rubber
    • Material
      • Natural Rubber
      • Natural Rubber Latex
    • Liquid Permeation Resistance
      • Yes
    • Lined
      • Unlined
    • Grip Pattern
      • Diamond Embossed
    • Glove Type
      • Chemical Resistance
      • Rubber Gloves
    • For Use With
      • Chemicals
    • Cut Resistance
      • ANSI/ISEA 105-ASTM F1790-97; EN388
    • Cuff Style
      • Beaded
    • Cuff Material
      • Natural Rubber
    • Chemotherapy Tested
      • No
    • Chemical Permeation Resistance
      • Yes minute (time unit)
    • Care and Maintenance
      • It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).

    Others

    • Abrasion Resistance
      • ANSI/ISEA 105-ASTM D3389-05; EN388
    • Sterile
      • No
    • Standards
      • OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
    • Puncture Resistance
      • EN388
    • Protection Type
      • Chemical Protection
    • Palm Material
      • Natural Rubber
    • Material
      • Natural Rubber
      • Natural Rubber Latex
    • Liquid Permeation Resistance
      • Yes
    • Lined
      • Unlined
    • Grip Pattern
      • Diamond Embossed
    • Glove Type
      • Chemical Resistance
      • Rubber Gloves
    • For Use With
      • Chemicals
    • Cut Resistance
      • ANSI/ISEA 105-ASTM F1790-97; EN388
    • Cuff Style
      • Beaded
    • Cuff Material
      • Natural Rubber
    • Chemotherapy Tested
      • No
    • Chemical Permeation Resistance
      • Yes minute (time unit)
    • Care and Maintenance
      • It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
    • Sterile : No
    • Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
    • Puncture Resistance : EN388
    • Protection Type : Chemical Protection
    • Palm Material : Natural Rubber
    • Material : Natural Rubber|Natural Rubber Latex
    • Liquid Permeation Resistance : Yes
    • Lined : Unlined
    • Grip Pattern : Diamond Embossed
    • Glove Type : Chemical Resistance|Rubber Gloves
    • For Use With : Chemicals
    • Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; EN388
    • Cuff Style : Beaded
    • Cuff Material : Natural Rubber
    • Chemotherapy Tested : No
    • Chemical Permeation Resistance : Yes minute (time unit)
    • Care and Maintenance : It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list