/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    水平生命线系统

    Miller SkyGrip Horizontal Lifeline Systems Kits

    Miller SkyGrip Horizontal Lifeline Systems Kits

    Overview
    Features & Benefits:
    • Designed for easy installation on steel and concrete applications
    • Interchangeable stanchion posts enable systems to be used for steel or concrete applications maximizing investment and increasing versatility
    • Above-the-beam quick installation and adjustment for increased safety
    • Stainless steel energy absorber minimizes fall clearance
    • Tension indicator ensures proper tensioning: which is critical to knowing fall clearance
    • Continuous pass-through design provides 100% tie-off connection with multi-span systems
    • Lightweight: compact and provides easier handling: installation: and storage
    • Durable zinc-plated steel construction provides corrosion resistance for increased durability and longer service life

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list