/content/sps/cn/zh/search-results.html
    目前该地区的全局搜索功能暂时出现故障。请选择 "United States - English" 地区并继续搜索。

    安全带

    Miller Titan II Non-Stretch Harness with Mating buckle leg strap, Retail

    Sliding back D-ring: mating buckle legs: chest and shoulder straps: sub-pelvic strap

    Overview
    The Titan ll Non-Stretch Full Body Safety Harness is an affordable fall protection solution for the general construction: manufacturing: oil and gas (refinery) markets. The Hi-Viz color webbing improves worker safety: as do the pull-free lanyard rings. This full body harness includes has several improved comfort features including easier vertical adjustability: lighter padding for optimal airflow: and a non-slip back D-ring pad that keeps the D-ring in place. The self-contained label pack encapsulates labels to minimize damage and loss: and the oversized ID tags allow easy safety harness identification.. This Miller fall protection equipment meets all applicable OSHA: ANSI and CSA requirements.
    • AFFORDABLE FALL PROTECTION SOLUTION: For the general construction: manufacturing: oil and gas (refinery) markets: designed for more comfort and better fit: rated for a 400-lbs. (181.4 kg) worker
    • INCREASED SAFETY: Increased worksite safety with Hi-Viz durable: lightweight color webbing: back strap increases safety by preventing roll out in the event of a fall: pull-free lanyard rings
    • MORE COMFORT: Increased comfort with lighter: strategically placed padding that provides optimal airflow while working at heights: non-slip back D-ring pad keeps D-ring in position

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list