/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    坠落防护零件和配件

    Miller Rope Lifeline

    Synthetic rope lifeline with a minimum tensile strength of 5:000 lbs. (22 kN). Standard lifeline lengths are 25 ft. (7.6 m): 50 ft. (15 m): 75ft. (23 m): and 100 ft. (30 m) : additional lengths are available.

    Overview
    Features & Benefits:
    • ANSI Z359-2007 Compliant
    • 5/8'' dia. polyester/polypropylene blend rope w/snap hook and loop

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list