自动回缩救生索
Titan™+
Titan™+ Self-Retracting Lifelines (SRL)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Safety
Quick activating stainless steel braking mechanism arrests free falls requiring less fall clearance than shock-absorbing lanyards. Visual load indicator indicates when the unit must be removed from service.
Extended Service Life
Constructed of durable: impact-resistant housings with steel frames: Titan™+ SRLs are designed to endure the demands of rigorous work environments.
Features & Benefits:
- Affordably priced
- Variety of working lengths – lifeline available in 30FT and 50FT galvanised cable
- No annual factory recertification required – lowers cost of ownership and increases productivity
- Snap hook with swivel: carabiner included
- Integral handle – wire rope models include an integral handle making them easy to carry and install
- Visual load indicator – indicates the unit must be removed from service
- Narrow payout port – minimizes debris entering unit
Others
- Brake Material
- Stainless steel
- Unit Connector Material
- Steel
- Unit Connector Breaking Strength
- 3600 lbs pound-force
- Unit Connector
- Carabeneer
- Standards
- ANSI Z359.14-2021 / OSHA
- Shock Absorber Type
- No
- Sealed Technology
- No
- Rescue-Retrieval Capability
- No
- Repairable
- Yes/No
- RFID
- Yes
- Product Weight
- 10.7 to 14.8 lbs
- Product Length
- 30 / 50
- Product Family
- Titan™+
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Maximum Weight Capacity
- 420
- Load Indicator
- Yes
- Lifeline Material
- Galvanized steel / Polyester
- Lifeline Connector Opening
- 0,83 in
- Lifeline Connector Material
- Galvanized steel / Aluminum
- Lifeline Connector
- Swivel Snap hook / snap hook
- Lifeline Configuration
- Overhead
- Internal Components Material
- Galvanized steel /Stainless steel / Aluminum
- Edge Rated
- No
- Connector Gate Strength
- 3600
- Connecting Component Swivel
- Galvanized steel / Aluminum
- Breaking Strength
- 1800
Others
- Brake Material
- Stainless steel
- Unit Connector Material
- Steel
- Unit Connector Breaking Strength
- 3600 lbs pound-force
- Unit Connector
- Carabeneer
- Standards
- ANSI Z359.14-2021 / OSHA
- Shock Absorber Type
- No
- Sealed Technology
- No
- Rescue-Retrieval Capability
- No
- Repairable
- Yes/No
- RFID
- Yes
- Product Weight
- 10.7 to 14.8 lbs
- Product Length
- 30 / 50
- Product Family
- Titan™+
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Maximum Weight Capacity
- 420
- Load Indicator
- Yes
- Lifeline Material
- Galvanized steel / Polyester
- Lifeline Connector Opening
- 0,83 in
- Lifeline Connector Material
- Galvanized steel / Aluminum
- Lifeline Connector
- Swivel Snap hook / snap hook
- Lifeline Configuration
- Overhead
- Internal Components Material
- Galvanized steel /Stainless steel / Aluminum
- Edge Rated
- No
- Connector Gate Strength
- 3600
- Connecting Component Swivel
- Galvanized steel / Aluminum
- Breaking Strength
- 1800
- Brake Material : Stainless steel
- Unit Connector Material : Steel
- Unit Connector Breaking Strength : 3600 lbs pound-force
- Unit Connector : Carabeneer
- Standards : ANSI Z359.14-2021 / OSHA
- Shock Absorber Type : No
- Sealed Technology : No
- Rescue-Retrieval Capability : No
- Repairable : Yes/No
- RFID : Yes
- Product Weight : 10.7 to 14.8 lbs
- Product Length : 30 / 50
- Product Family : Titan™+
- Operating Temperature Range : (-40) to 130 degree Fahrenheit
- Maximum Weight Capacity : 420
- Load Indicator : Yes
- Lifeline Material : Galvanized steel / Polyester
- Lifeline Connector Opening : 0,83 in
- Lifeline Connector Material : Galvanized steel / Aluminum
- Lifeline Connector : Swivel Snap hook / snap hook
- Lifeline Configuration : Overhead
- Internal Components Material : Galvanized steel /Stainless steel / Aluminum
- Edge Rated : No
- Connector Gate Strength : 3600
- Connecting Component Swivel : Galvanized steel / Aluminum
- Breaking Strength : 1800
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。