/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    自动回缩救生索

    Miller® TurboLite™ MAX

    Miller® TurboLite™ MAX

    Overview
    Features & Benefits:
    • Designed for use in smooth edge applications with radius ≥ 0.060 in (1.5 mm)
    • Meets ANSI Z359.14 Class B requirements
    • Honeywell Spectra® webbing lifeline provides outstanding chemical: abrasion: and cut resistance
    • Available in lengths of 6-ft: 9-ft: and 12-ft
    • Single and twin configurations
    • Variety of lifeline connector options

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list