自动回缩救生索
MightyLite+
Now part of our PLUS family of newly redesigned self-retracting devices, the Miller MightyLite™+ showcases increased performance and user-friendly design and labels, aligned with Miller H-series harnesses.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ideal for a full range of applications, MightyLite+ self-retracting devices are available with galvanized and stainless-steel wire rope, in lengths from 20 ft (6m) to 130 ft (40m). MightyLite+ lifelines are easy to carry and install overhead or may be permanently mounted for repeat use.
1. INCREASED WEIGHT RATING
- Increased weight rating up to 420lbs (190.5kg) - OSHA
- Meets requirements of OSHA and certified ANSI Z359.14-2021 SRD Class 1
2. VARIETY OF LENGTHS
- Available in 20 ft, 30 ft, 40 ft, 50 ft, 85 ft, 100 ft and 130 ft
3. UNIT & LANYARD CONNECTIONS
- Corrosion-resistant stainless steel and aluminum housing extend service life
- Integral swivel reduces lifeline twisting
- Narrow payout port limits intrusion of foreign debris
- Quick-activating inertia brakes limit a free fall to less than two feet
- No annual factory recertification required
4. REDESIGNED LABELS
- Enhanced graphics, icons, and colors on UV-resistant scratch-resistant labeling
- New Miller look and feel, designs aligned with Miller Harnesses for mix and match protection
- Labeling aids user with regular inspection by providing space for recording
5. LIFELINE
- Carabiner and tagline included
- Available in Galvanized, Stainless Steel and Technora® reinforced webbing
Others
- Brake Material
- Stainless Steel
- Unit Connector Material
- Steel
- Unit Connector Breaking Strength
- 3600 pound-force
- Unit Connector
- Carabiner
- Standards
- ANSI Z359.14-2021
- CSA Z259.2.2-2019
- Sealed Technology
- N/A
- Rescue-Retrieval Capability
- Yes
- Repairable
- Yes / No
- RFID
- Yes
- Product Weight
- from 11.5lb to 64lb
- Product Length
- 20ft / 40ft / 50ft / 85ft / 100 ft / 130ft
- Operating Temperature Range
- -40 to 130 degree Fahrenheit
- Load Indicator
- Yes
- Lifeline Material
- Galvanized Steel / Kevlar rope
- Lifeline Connector Opening
- Snap Hook
- Lifeline Connector Material
- Galvanized Steel
- Lifeline Connector
- Swivel Load Indicator Snap Hook
- Lifeline Configuration
- Overhead only
- Leading Edge Applications - Radius of Edge
- N/A millimetre
- Internal Components Material
- Aluminium
- Galvanized Steel
- Stainless Steel
- Features & Benefits
- Innovative lightweight design
- Meets new ANSI standard
- User friendly
- Edge Rated
- N/A
- Connecting Component Swivel
- Snap Hook
- Breaking Strength
- 3591
Others
- Brake Material
- Stainless Steel
- Unit Connector Material
- Steel
- Unit Connector Breaking Strength
- 3600 pound-force
- Unit Connector
- Carabiner
- Standards
- ANSI Z359.14-2021
- CSA Z259.2.2-2019
- Sealed Technology
- N/A
- Rescue-Retrieval Capability
- Yes
- Repairable
- Yes / No
- RFID
- Yes
- Product Weight
- from 11.5lb to 64lb
- Product Length
- 20ft / 40ft / 50ft / 85ft / 100 ft / 130ft
- Operating Temperature Range
- -40 to 130 degree Fahrenheit
- Load Indicator
- Yes
- Lifeline Material
- Galvanized Steel / Kevlar rope
- Lifeline Connector Opening
- Snap Hook
- Lifeline Connector Material
- Galvanized Steel
- Lifeline Connector
- Swivel Load Indicator Snap Hook
- Lifeline Configuration
- Overhead only
- Leading Edge Applications - Radius of Edge
- N/A millimetre
- Internal Components Material
- Aluminium
- Galvanized Steel
- Stainless Steel
- Features & Benefits
- Innovative lightweight design
- Meets new ANSI standard
- User friendly
- Edge Rated
- N/A
- Connecting Component Swivel
- Snap Hook
- Breaking Strength
- 3591
- Brake Material : Stainless Steel
- Unit Connector Material : Steel
- Unit Connector Breaking Strength : 3600 pound-force
- Unit Connector : Carabiner
- Standards : ANSI Z359.14-2021|CSA Z259.2.2-2019
- Sealed Technology : N/A
- Rescue-Retrieval Capability : Yes
- Repairable : Yes / No
- RFID : Yes
- Product Weight : from 11.5lb to 64lb
- Product Length : 20ft / 40ft / 50ft / 85ft / 100 ft / 130ft
- Operating Temperature Range : -40 to 130 degree Fahrenheit
- Load Indicator : Yes
- Lifeline Material : Galvanized Steel / Kevlar rope
- Lifeline Connector Opening : Snap Hook
- Lifeline Connector Material : Galvanized Steel
- Lifeline Connector : Swivel Load Indicator Snap Hook
- Lifeline Configuration : Overhead only
- Leading Edge Applications - Radius of Edge : N/A millimetre
- Internal Components Material : Aluminium|Galvanized Steel|Stainless Steel
- Features & Benefits : Innovative lightweight design|Meets new ANSI standard|User friendly
- Edge Rated : N/A
- Connecting Component Swivel : Snap Hook
- Breaking Strength : 3591
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。
产品彩页
用户手册
销售单页
请 登录后即可查看根据您的帐户可购买的零件编号 登入