/content/sps/cn/zh/search-results.html
    目前该地区的全局搜索功能暂时出现故障。请选择 "United States - English" 地区并继续搜索。

    Post and attachement S-System

    COMBISAFE® S-System Steel Jaw Clamp

    ART. NO. 1555

    Overview
    The Steel Jaw Clamp ensures a secure attachment to steel beams and columns.The jaws and the spacer can be re-positioned on the body to increase the offset or to attach in both the horizontal and vertical plane. The Steel Jaw Clamp uses the same body as Multi Clamp (ART. no. 1550).• Weight 7.0kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list