/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    Accessories

    COMBISAFE® Steel Mesh Barrier Hinge

    ART. NO. 3225

    Overview
    A small and simple device to fasten Steel Mesh Barriers together. The Steel Mesh Barrier Hinge will also allow easy access. Corners can be created at any angle between 76° and 284° when attached to the end of the barriers.• Weight 0.7kg• Registered Design• Zinc-plated

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list