/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    Hanging Platform

    COMBISAFE® Hanging Platform Console

    ART. NO. 2100

    Overview
    The Hanging Platform Console is the foundation of the Hanging Platform System; it is the load bearing part where the walking surface and the rail are anchored.Maximum span between consoles is 2.4m.• Weight 17kg• Hot-dip galvanised finish• Complies with EN 12811 Load Class 3

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list