/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    锚固连接器

    Miller Drop Through Swivel Anchors

    with 360° rotation

    Overview
    Features & Benefits:
    • Miller Swivel Anchors with a revolutionary 360° rotation
    • connect to a worker’s fall arrest system to safely protect while working at heights and include options for use in concrete and steel.
    • Select from the Miller Swivel Anchors with D-ring or the Miller Drop-Through Swivel Anchors to meet your specific application needs.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list