/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    安全眼镜

    Uvex Livewire® CSA

    Uvex Livewire® CSA

    Overview
    Uvex Livewire is a sealed eyewear engineered to offer extreme protection in extreme conditions. Uvex Livewire has HYDROSHIELD® AF, top and side ventilation channels, ratcheting temples and flexible design, and is offered in the widest assortment of tints of any sealed eyewear. Also available in Rx.

    Features & Benefits:
    • PC lens, HydroshieldAF, DURA-STREME® AF/HC, and Uvexstreme Plus AF
    • Foam subframe, padded temple, ratcheting temples, adjustable headband
    • Simple temple-to-headband exchange system
    • Full frame, Extremestyle
    Certifications:
    • CSA Z94.3
    Polycarbonate Lens Coatings available in:
    • HydroshieldAF coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
    • Dura-streme dual coating technology with Uvextreme antifog on interior and Ultra-dura anti-scratch on exterior for 3x longer lens life 2x greater scratch resistance
    • Available in Uvextreme Plus coating
    Fit:
    • Precision-design foam subframe contours around the eyes
    • Padded temples provide ideal tension and flex
    • Ratchet, adjustable temples, lens inclination angle by up to 15%
    • Upper and side ventilations channels in the frame for enhanced anti-fog performance
    • Adjustable cloth headband, easy temple-to-headband quick and easy
    Protection:
    • Certified to meet ANSI+2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    • U6 grade-level filtering 99.9% UVB/UVA protection
    • 100% dielectric
    • Available in the widest assortment of lens tints of any sealed eyewear on market
    Value Proposition:
    • Simple temple-to-headband exchange system
    • Rx model available
    Style:
    • Full-frame: Extreme coverage
    Specifications

    Others

    • Browbar
      • Cushioned
    • Temple Options
      • Cushioned; Headband
    • Product Platform Advantages
      • Comfortable-adjustable- sealed protection; Rx available.
    • Lens Color
      • Variety of Lens Tints
    • Lens Coating
      • HydroShield AF; Dura-Streme HC/AF; Uvextreme AF
    • Frame Style
      • Full Frame
    • Frame Flexibility
      • Adjustable lens inclination and temple length
    • Frame Color
      • Matte Black; Silver

    Others

    • Browbar
      • Cushioned
    • Temple Options
      • Cushioned; Headband
    • Product Platform Advantages
      • Comfortable-adjustable- sealed protection; Rx available.
    • Lens Color
      • Variety of Lens Tints
    • Lens Coating
      • HydroShield AF; Dura-Streme HC/AF; Uvextreme AF
    • Frame Style
      • Full Frame
    • Frame Flexibility
      • Adjustable lens inclination and temple length
    • Frame Color
      • Matte Black; Silver
    • Browbar : Cushioned
    • Temple Options : Cushioned; Headband
    • Product Platform Advantages : Comfortable-adjustable- sealed protection; Rx available.
    • Lens Color : Variety of Lens Tints
    • Lens Coating : HydroShield AF; Dura-Streme HC/AF; Uvextreme AF
    • Frame Style : Full Frame
    • Frame Flexibility : Adjustable lens inclination and temple length
    • Frame Color : Matte Black; Silver

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list