/content/sps/cn/zh/search-results.html
    目前该地区的全局搜索功能暂时出现故障。请选择 "United States - English" 地区并继续搜索。

    跳线组件和组件

    Salcor Insulated Jumper Clamps

    Salcor Insulated Jumper Clamps

    Overview
    SALCOR® Jumper Clamps are available in two main line sizes with a maximum use voltage of 35kV.Features & Benefits:● The SALCOR Jumper Clamp not only provides a superior grip, but also resists ozone cutting and tracking. Being molded of rubber, these handles are inherently impact resistant and extremely durable. The body and jaw are made from a copper base alloy. The lower ring contact is made of self lubricating bronze. Assemble jumpers with insulated jumper cable and 5/8”- 11 NC threaded ferrules. Assembled kits are sold with a 10 ft. ( 3m ) cable and unshrouded ferrules.● Custom built assemblies are available. Contact your local Salisbury Representative for more information.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list