/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    绝缘毯

    Roll Blankets

    Roll Blankets

    Overview

    Salisbury’s insulating Roll Blankets are made from a high strength fabric reinforced Type II rubber in unique colors, making it easy to identify and highly visible in the work area. Salisbury’s insulating Type II rubber Roll Blankets meet ASTM F2320 standards.

    Salisbury ’s Roll Blanket line also includes a Class 1 (7,500 v) Clear PVC material that permits complete visibility yet provides the necessary insulating properties meeting ASTM F1742 standards.

    The Roll Blankets can be easily custom-cut to fit each application at the job site. This minimizes the number of different low voltage blankets sizes and shapes that would otherwise need to be carried from job to job. Each blanket comes in a convenient 36” wide roll, 30 feet in length.

    All classes of Roll Blankets are easy to cut, and flexible to -40° F/C. Highly puncture and tear resistant, each class of blanket is also flame (self-extinguishing), oil and ozone resistant.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list