/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    热棒和工具

    Universal Hotstick Applicator

    Universal Hotstick Applicator

    Overview
    Instant Insulation can be installed using the 2494 Universal Hotstick Applicator. To install, insert one end of the Instant Insulation into the applicator prongs, then roll and coil the insulation as shown. Secure the coil end with tape, cable ties, or rubber bands. To install, release the secured end and the Instant Insulation will unroll and enclose the conductor.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list