/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    热棒和工具

    Rescue and Static Discharge Stick

    Rescue and Static Discharge Stick

    Overview
    The Static Discharge Stick is designed to safely remove the static charge after de-energizing. This tool is pre-assembled and includes a copper “U” hook, 3’6’’ closed cell foam filled tubular fiberglass stick and 6’ of copper grounding cable attached to a Salisbury 1814 bronze flat jaw serrated grade 3 clamp. Also available in a 1’ length stick.Features & Benefits:WARNING:● Discharge sticks are not grounding tools as described by OSHA 1910.269 and carry no fault duty rating.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list