/content/sps/cn/zh/search-results.html
    目前该地区的全局搜索功能暂时出现故障。请选择 "United States - English" 地区并继续搜索。

    接地套圈和连接器

    Grounding Elbows and Bushings

    Grounding Elbows and Bushings

    Overview

    HONEYWELL SALISBURY® ELBOWS AND BUSHINGS

    Dead Front Elbows - Both 15 kV and 25 kV elbows are available with connectors for 1/0 or 2/0 cable. The fault duty rating for 200 amp grounding elbows is 10 kA for 10 cycles per IEEE 386.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list