/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    电缆道钉工具

    Hydraulic Ground Blade & Cable Spike Clamps

    Hydraulic Ground, Blade, & Cable Spike Clamps

    Overview
    HYDRAULIC GROUND SPIKE CLAMPS: Clamp Cat. No. 760001E, Spike Depth 1 5/8”, Conductor Min. 1” - Max. 3”Features & Benefits:● Also Available, HYDRAULIC BLADE SPIKE CLAMPS: Spike Blade w/ Eye Screw, Clamp Cat. No. 760001E. ASTM Fault Cycle/Duty Grade: 14.5kA/15 / 1

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list