/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    电气保护配件

    Cleaners

    Cleaners

    Overview

    SCRUBS® Towelettes are pre-moistened, heavy duty hand cleaner towels that work fast to loosen, dissolve, and absorb dirt and grease, and will not harm rubber gloves. Our powerful yet safe cleaning agents work together with an absorbent, non-scratching abrasive cleaning towel. The citrus-based formula easily removes soil from your hands and leaves them cleaned and conditioned anywhere you’re working. And after cleaning your hands, there is enough absorbency to clean your tools and other surfaces with the same towel. These shop size (10.5” x 12.25”) durable towels quickly remove tough-to-clean substances including lubricants, tar, oils, wax, caulk and much more.

    TEN-FOUR® GLOVE DUST is a cooling, frictionless powder that absorbs moisture and perspiration when wearing rubber gloves, which has been reformulated to use corn starch. Provides extra comfort while preventing gloves from getting sticky. The 5 ounce bottle easily fits in a pocket or glove bag. The 4-quart bulk package is used in test labs as a dusting powder when cleaning and testing.

    SUPER SALCO® Cleaner is a concentrated detergent with a special grease release formula that removes oils, grease, and dirt from natural rubber and SALCOR® rubber equipment. Suitable for washing linemen’s rubber gloves, sleeves, and other specialty equipment, by hand or in commercial washing machines. Also works well on fiberglass and other materials. Just dilute with water, apply with a rag or sponge and rinse thoroughly.

    SALCON ® Silicone Spray is specially formulated to reduce friction on SALCOR® only. Forms an oxygen barrier which helps reduce corona cutting and weather checking on rubber equipment. May also be used to spray spark plugs and battery terminals in damp weather to assist in starting.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list