/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    介电靴

    Two Buckle Overshoe

    Two Buckle Overshoe

    Overview
    All of Salisbury’s ASTM Dielectric Footwear conforms with ASTM F1117 and all are 100% tested to the electrical hazard requirements of ASTM F1116 at 20,000 volts.Features & Benefits:● ASTM Dielectric Footwear provides extra safety when climbing ladders and poles where the deep heel cavity can lock onto the rungs. These boots and overshoes are 100% waterproof and made from premium grade ozone resistant rubber. The construction is hand-layered in full-cut patterns to fit over work boots. The fabric lining makes them easy to get on and off. The sole has a durable construction with a non-skid bar tread outsole. This 2 Buckle Overshoe comes in Whole Sizes 7 - 17.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list