/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    Arc Flash Accessories

    Flame Resistant Attachable Task Light - ASFL

    Flame Resistant Attachable Task Light - ASFL

    Overview
    The arc tested ASFL FR task light features a high intensity long lasting white LED lamp with an overall brightness of 35 lumens. From a 24 inch distance, the beam is approximately 6-7 inch in diameter. The high intensity illumination is very useful when working up close. 2 AAA batteries provide 14-15 hours of high brightness. NOTE: The AS1200HAT can hold 2 ASFL task lights. The FLKIT only contains 1 task light and 1 clip.Features & Benefits:● Improved - NOW 35 LUMENS

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list