/content/sps/mx/es/search-results.html

    Licencias de software

    Duty room functions license for STIP (10 dev.)

    License for up to 10 Systevo Touch IP to activate the extended duty room functions of Systevo Call.

    Overview

    Part Number: 79SW455

    License for up to 10 Systevo Touch IP to activate the extended duty room functions of Systevo Call.
    The available duty room functions are assigned to the Systevo Touch IP room terminal(s) during the configuration of the care communication system.
    Use in conjunction with the System Release version V12.10 or higher and as of firmware 12.10 of the central control units.
    The license is activated/managed by the system workstation/server.

    Features

    License per 10 devices for the following functions:
    - Activation of the extended duty room functions and assignment to a Systevo Touch IP
    - Available functions in data bus mode:
    1) Execution of predefined voice announcements
    2) Buzzer off function for pending calls, call types are configurable on system level

    - Available functions in Hybrid/IP mode:
    1) Execution of predefined voice announcements
    2) Buzzer off function for pending calls, call types are configurable on system level (version 12.06 required)
    3) Intercom to room/bed without pending nurse call
    4) Set/clear bed priority for room/bed (list config.)
    The features duties/zone concentration are available for forwarding of alarms, calls and presences according to the predefined workflows to other wards, zones or services as of system release 12.05 without purchasing this license.

    Additional information

    Usage of the license in conjunction with the items 765M430, 765M440, 765M450 and 83MM450 from System Release V12.10 (for item 765M430 in data bus mode only)
    Not required for Systevo Care View IP (this device includes duty license enabled by default)

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list