Componentes centrales
DECT repeater
Repeater for speech and data signal transmission (a maximum of two parallel speech channels) between a base station and the mobile devices. A repeater can be used to increase the transmission range of a base station by up to 50%.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790D140
Repeater for speech and data signal transmission (a maximum of two parallel speech channels) between a base station and the mobile devices.A repeater can be used to increase the transmission range of a base station by up to 50%.
Wireless data transmission to the assigned base station (overlapping wireless range). Configuration is made via a programming unit or a DECT telephone.
Features
- 1 repeater for up to 2 concurrent speech channels including power supply unit
Scope of delivery
Repeater and mains plug.
Please sign in to view part numbers available for purchase based on your account Sign In