/content/sps/mx/es/search-results.html

    Multigas

    MultiRAE Pro

    Wireless, portable multi-threat monitor for radiation and chemical detection

    Overview

    This industry-leading wireless device monitors both chemical threats and gamma radiation and is the only multi-threat monitor with parts per billion precision. With the ability to wirelessly transmit threat and alarm data in real time to a central command station, the MultiRAE Pro offers improved visibility and awareness. It also gives you the flexibility to swap out 25 different sensors for a range of threats, including VOCs, toxic gases, combustibles, oxygen levels, as well as gamma radiation detection. The large display and replaceable sensors, pump, and battery make it easy to use and maintain, while five different alarms, including man down, provide the versatility you need to respond appropriately and quickly to incidents.

    Features and Benefits:

    • Parts per billion VOC measurement
    • Industry-leading wireless multi-threat device
    • Simultaneous monitoring of chemical threats and gamma radiation
    • Real-time data access from central command
    • More than 25 different chemical sensors
    • Swappable sensors
    • Man down alarm
    • Simple maintenance with replaceable sensors, pump, and battery
    • Fully automatic bump testing and calibration with AutoRAE 2
    • 5-way local and remote wireless alarm
    • Mil-STD-810G certified
    • Device Management with Honeywell Sotera™ Express
    • Readily enables to communicate with Motorola MOTOTRBO

    Application:

    • CBRNE
    • Hazmat Response
    • Indoor Air Quality
    • Urban Search & Rescue
    • Venue Protection
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Marca

    • Marca
      • RAE

    Dimensiones

    • Peso
      • 880

    Categoría

    • Subcategoría
      • Gas premium

    Dimension & Weight

    • Tamaño del instrumento
      • 7.6" x 3.8" x 2.6" prof. / [193 mm x 96.5 mm x 66 mm]

    Intervalo

    • Rango de humedad
      • 0%-95% percent
    • Rango del sensor
      • NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
      • NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)

    Alarm

    • Función de alarma
      • Audible, visual, vibratorio

    Battery & Charging

    • Tiempo de funcionamiento de la batería
      • 12-18 hours

    Certifications

    • Estándares
      • CSA: Clase I, División 1, Grupos A, B, C y D, T4

    Datalogging

    • Registro de datos
      • Registro de datos continuo (6 meses para 5 sensores a intervalos de 1 minuto, 24/7)

    Features & Benefits

    • Ventajas
      • Altamente versátil y personalizable

    Opciones

    • Opciones de usuario
      • 3 teclas de operación y programación (Modo, Y/+ y N/-). Se pueden seleccionar múltiples opciones de usuario

    Sampling

    • Gama de bombas de muestreo
      • 100 pies (30 m) meter

    Warranty

    • Garantía
      • Cuatro años en sensores de O2 liq.

    Wireless

    • Tecnología inalámbrica
      • MALLA, WiFi, BLE
      • MESH, WiFi, BLE

    Additional Specifications

    • Tipo de gas
      • NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
      • NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    • Protección contra el ingreso
      • IP65

    Otros

    • Temperatura máxima
      • 50
    • Temperatura mínima
      • -20

    Marca

    • Marca
      • RAE

    Dimensiones

    • Peso
      • 880

    Categoría

    • Subcategoría
      • Gas premium

    Dimension & Weight

    • Tamaño del instrumento
      • 7.6" x 3.8" x 2.6" prof. / [193 mm x 96.5 mm x 66 mm]

    Intervalo

    • Rango de humedad
      • 0%-95% percent
    • Rango del sensor
      • NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
      • NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)

    Alarm

    • Función de alarma
      • Audible, visual, vibratorio

    Battery & Charging

    • Tiempo de funcionamiento de la batería
      • 12-18 hours

    Certifications

    • Estándares
      • CSA: Clase I, División 1, Grupos A, B, C y D, T4

    Datalogging

    • Registro de datos
      • Registro de datos continuo (6 meses para 5 sensores a intervalos de 1 minuto, 24/7)

    Features & Benefits

    • Ventajas
      • Altamente versátil y personalizable

    Opciones

    • Opciones de usuario
      • 3 teclas de operación y programación (Modo, Y/+ y N/-). Se pueden seleccionar múltiples opciones de usuario

    Sampling

    • Gama de bombas de muestreo
      • 100 pies (30 m) meter

    Warranty

    • Garantía
      • Cuatro años en sensores de O2 liq.

    Wireless

    • Tecnología inalámbrica
      • MALLA, WiFi, BLE
      • MESH, WiFi, BLE

    Additional Specifications

    • Tipo de gas
      • NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
      • NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    • Protección contra el ingreso
      • IP65

    Otros

    • Temperatura máxima
      • 50
    • Temperatura mínima
      • -20
    • Marca : RAE
    • Temperatura máxima : 50
    • Peso : 880
    • Temperatura mínima : -20
    • Subcategoría : Gas premium
    • Tamaño del instrumento : 7.6" x 3.8" x 2.6" prof. / [193 mm x 96.5 mm x 66 mm]
    • Rango de humedad : 0%-95% percent
    • Rango del sensor : NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)|NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
    • Función de alarma : Audible, visual, vibratorio
    • Tiempo de funcionamiento de la batería : 12-18 hours
    • Estándares : CSA: Clase I, División 1, Grupos A, B, C y D, T4
    • Registro de datos : Registro de datos continuo (6 meses para 5 sensores a intervalos de 1 minuto, 24/7)
    • Ventajas : Altamente versátil y personalizable
    • Opciones de usuario : 3 teclas de operación y programación (Modo, Y/+ y N/-). Se pueden seleccionar múltiples opciones de usuario
    • Gama de bombas de muestreo : 100 pies (30 m) meter
    • Garantía : Cuatro años en sensores de O2 liq.
    • Tecnología inalámbrica : MALLA, WiFi, BLE|MESH, WiFi, BLE
    • Tipo de gas : NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2|NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    • Protección contra el ingreso : IP65
    Ficha técnica
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    MultiRAE Pro Data Sheet
    application/pdf 127.65 KB
    7/18/2021
    127.65 KB
    VOC ZeroingTube Data Sheet
    application/pdf 77.52 KB
    7/18/2021
    77.52 KB
    Manuales y Guía
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    MultiRAE User Manual - IT
    application/pdf 13.73 MB
    5/8/2024
    13.73 MB
    MultiRAE User Manual - FR
    application/pdf 13.77 MB
    5/7/2024
    13.77 MB
    MultiRAE User Manual - ES
    application/pdf 13.74 MB
    5/7/2024
    13.74 MB
    MultiRAE User Manual - DE
    application/pdf 13.71 MB
    5/7/2024
    13.71 MB
    MultiRAE (Pumped) QuickStart Guide
    application/pdf 302.5 KB
    7/18/2021
    302.5 KB
    Nota técnica
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    Technical Note 178 Humidity Filtering II Tube For PID Measurements In Humid Environments
    application/pdf 1.09 MB
    7/18/2021
    1.09 MB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    11/1/2022
    820.7 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 911.54 KB
    7/18/2021
    911.54 KB
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    application/pdf 930.69 KB
    7/18/2021
    930.69 KB
    Lithium-Ion Batteries Technical Note 166
    application/pdf 926.7 KB
    7/18/2021
    926.7 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    1/23/2024
    125.12 KB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 788.83 KB
    7/18/2021
    788.83 KB
    Technical Note 174Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
    application/pdf 814.89 KB
    7/18/2021
    814.89 KB
    Technical Note 176 Basics Of Nuclear Radiation
    application/pdf 1.31 MB
    7/18/2021
    1.31 MB
    Technical Note 158_Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    application/pdf 950.72 KB
    7/18/2021
    950.72 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    11/1/2022
    1.45 MB
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    application/pdf 790.79 KB
    7/18/2021
    790.79 KB
    MultiRAE Series Technical Note 106B
    application/pdf 620.4 KB
    7/18/2021
    620.4 KB
    Technical Note 185 Response Guidelines for Inadvertent Movement or Illicit Trafficking of Radioactive Material
    application/pdf 1.1 MB
    7/18/2021
    1.1 MB
    Technical Note 118 Using RAE Systems PIDs For Measuring Soil Headspace And In Soil Vapor Extractions
    application/pdf 813.81 KB
    7/18/2021
    813.81 KB
    Technical Note 170 USB To Serial Port Adapter
    application/pdf 1.26 MB
    7/18/2021
    1.26 MB
    Certificado
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    MultiRAE - INMETRO Certificate of Conformity
    application/pdf 472.03 KB
    4/24/2023
    472.03 KB
    Technical Note 177 ITRAP Certification Of Radiation Monitors (Illicit Trafficking Radiation Assessment Program)
    application/pdf 817.01 KB
    7/18/2021
    817.01 KB
    Nota de aplicación
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    application/pdf 964.88 KB
    7/18/2021
    964.88 KB
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces RU
    application/pdf 941.33 KB
    8/4/2022
    941.33 KB
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    7/18/2021
    1.1 MB
    TN-204 Modes & Applications For The MultiRAE Benzene Application Note
    application/pdf 226.06 KB
    7/18/2021
    226.06 KB
    Application Note 214: Environmental Applications For PIDs
    application/pdf 836.36 KB
    7/18/2021
    836.36 KB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 655.59 KB
    7/18/2021
    655.59 KB
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    application/pdf 964.88 KB
    7/18/2021
    964.88 KB
    MultiRAE User Manual - IT
    application/pdf 13.73 MB
    5/8/2024
    13.73 MB
    MultiRAE User Manual - FR
    application/pdf 13.77 MB
    5/7/2024
    13.77 MB
    MultiRAE User Manual - ES
    application/pdf 13.74 MB
    5/7/2024
    13.74 MB
    MultiRAE User Manual - DE
    application/pdf 13.71 MB
    5/7/2024
    13.71 MB
    MultiRAE - INMETRO Certificate of Conformity
    application/pdf 472.03 KB
    4/24/2023
    472.03 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    MultiRAE (Pumped) QuickStart Guide
    application/pdf 302.5 KB
    7/18/2021
    302.5 KB
    Technical Note 178 Humidity Filtering II Tube For PID Measurements In Humid Environments
    application/pdf 1.09 MB
    7/18/2021
    1.09 MB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    11/1/2022
    820.7 KB
    MultiRAE Pro Data Sheet
    application/pdf 127.65 KB
    7/18/2021
    127.65 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 911.54 KB
    7/18/2021
    911.54 KB
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces RU
    application/pdf 941.33 KB
    8/4/2022
    941.33 KB
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    7/18/2021
    1.1 MB
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    application/pdf 930.69 KB
    7/18/2021
    930.69 KB
    Lithium-Ion Batteries Technical Note 166
    application/pdf 926.7 KB
    7/18/2021
    926.7 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    1/23/2024
    125.12 KB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 788.83 KB
    7/18/2021
    788.83 KB
    Technical Note 174Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
    application/pdf 814.89 KB
    7/18/2021
    814.89 KB
    Technical Note 176 Basics Of Nuclear Radiation
    application/pdf 1.31 MB
    7/18/2021
    1.31 MB
    TN-204 Modes & Applications For The MultiRAE Benzene Application Note
    application/pdf 226.06 KB
    7/18/2021
    226.06 KB
    Technical Note 158_Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    application/pdf 950.72 KB
    7/18/2021
    950.72 KB
    Technical Note 177 ITRAP Certification Of Radiation Monitors (Illicit Trafficking Radiation Assessment Program)
    application/pdf 817.01 KB
    7/18/2021
    817.01 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    11/1/2022
    1.45 MB
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    application/pdf 790.79 KB
    7/18/2021
    790.79 KB
    VOC ZeroingTube Data Sheet
    application/pdf 77.52 KB
    7/18/2021
    77.52 KB
    Application Note 214: Environmental Applications For PIDs
    application/pdf 836.36 KB
    7/18/2021
    836.36 KB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 655.59 KB
    7/18/2021
    655.59 KB
    MultiRAE Series Technical Note 106B
    application/pdf 620.4 KB
    7/18/2021
    620.4 KB
    Technical Note 185 Response Guidelines for Inadvertent Movement or Illicit Trafficking of Radioactive Material
    application/pdf 1.1 MB
    7/18/2021
    1.1 MB
    Technical Note 118 Using RAE Systems PIDs For Measuring Soil Headspace And In Soil Vapor Extractions
    application/pdf 813.81 KB
    7/18/2021
    813.81 KB
    Technical Note 170 USB To Serial Port Adapter
    application/pdf 1.26 MB
    7/18/2021
    1.26 MB
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    MultiRAE Pro Data Sheet
    127.65 KB
    7/18/2021
    VOC ZeroingTube Data Sheet
    77.52 KB
    7/18/2021
    MultiRAE User Manual - IT
    13.73 MB
    5/8/2024
    MultiRAE User Manual - FR
    13.77 MB
    5/7/2024
    MultiRAE User Manual - ES
    13.74 MB
    5/7/2024
    MultiRAE User Manual - DE
    13.71 MB
    5/7/2024
    MultiRAE (Pumped) QuickStart Guide
    302.5 KB
    7/18/2021
    Technical Note 169 Theory And Operation Of NDIR Sensors
    994.45 KB
    8/3/2022
    Technical Note 178 Humidity Filtering II Tube For PID Measurements In Humid Environments
    1.09 MB
    7/18/2021
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    820.7 KB
    11/1/2022
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    911.54 KB
    7/18/2021
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    930.69 KB
    7/18/2021
    Lithium-Ion Batteries Technical Note 166
    926.7 KB
    7/18/2021
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    125.12 KB
    1/23/2024
    Technical Note 130 Setting Alarm Limits For Mixtures
    788.83 KB
    7/18/2021
    Technical Note 174Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
    814.89 KB
    7/18/2021
    Technical Note 176 Basics Of Nuclear Radiation
    1.31 MB
    7/18/2021
    Technical Note 158_Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    950.72 KB
    7/18/2021
    A Guideline for Pid Instrument Response
    1.45 MB
    11/1/2022
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    790.79 KB
    7/18/2021
    MultiRAE Series Technical Note 106B
    620.4 KB
    7/18/2021
    Technical Note 185 Response Guidelines for Inadvertent Movement or Illicit Trafficking of Radioactive Material
    1.1 MB
    7/18/2021
    Technical Note 118 Using RAE Systems PIDs For Measuring Soil Headspace And In Soil Vapor Extractions
    813.81 KB
    7/18/2021
    Technical Note 170 USB To Serial Port Adapter
    1.26 MB
    7/18/2021
    MultiRAE - INMETRO Certificate of Conformity
    472.03 KB
    4/24/2023
    Technical Note 177 ITRAP Certification Of Radiation Monitors (Illicit Trafficking Radiation Assessment Program)
    817.01 KB
    7/18/2021
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    964.88 KB
    7/18/2021
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces RU
    941.33 KB
    8/4/2022
    Application Note 000: RAE Systems PID Overview
    1.1 MB
    7/18/2021
    TN-204 Modes & Applications For The MultiRAE Benzene Application Note
    226.06 KB
    7/18/2021
    Application Note 214: Environmental Applications For PIDs
    836.36 KB
    7/18/2021
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    655.59 KB
    7/18/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    GVMCB3-A3C136E-DS2
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    GVMCB3-A3C136E-DS2
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires