/content/sps/mx/es/search-results.html

    Piezas y accesorios de protección contra caídas

    North Traffic Safety Cones

    Rigid cone, Low Density Polyethylene, Size - 12/18/28 inches

    Overview
    These Honeywell Orange Traffic Cones are great for use as parking markers, parking space savers, sports cone drills and multiple kid-play activities. The high-density, weighted base ensures the traffic cone won't knock over or blow away, and the flexible material is designed to rebound from impacts to remain upright. These bright orange safety cones are UV-Stabilized to retain their fluorescent color even through extended sun exposure. The premium quality polymer is durable and designed to resist cracking or chipping in cold weather. The top hole makes for convenient gripping by hooking the fingers inside the pylon. It also allows for easy stacking by preventing air-pockets from forming. Meets MUTCD standards.
    • Available size: 12/18/28 inches
    • STAYS UPRIGHT: High-density, weighted base ensures traffic cone won't knock over or blow away; flexible, semi-soft material rebounds from impacts to remain upright
    • HIGH VISIBILITY: Bright fluorescent orange traffic cone color is highly visible for safety; UV stabilization ensures safety cone color won't fade despite extended sun exposure
    • TOUGH & WEATHER-RESISTANT: Premium quality polymer ensures safety cones are durable and long-lasting; designed to resist cracking and chipping in cold weather
    • EASY CARRYING & STACKING: Top hole allows for convenient finger-grip and carrying; also prevents air-pockets from forming while stacking the pylons
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1617/12
    1617/12
    1617/18
    1617/18
    1617/28
    1617/28
    RWS-50010
    RWS-50010
    RWS-50011
    RWS-50011
    RWS-50012
    RWS-50012
    RWS-50012-EC
    RWS-50012-EC