/content/sps/mx/es/search-results.html

    Conjuntos de puesta a tierra

    Assembled Dead Front Ground Sets

    Assembled Dead Front Ground Sets

    Overview
    Dead Front Ground Sets are supplied with an insulated grounding elbow, yellow jacketed copper grounding cable, and a 1815 bronze flat jaw ground clamp for the ground connection. Grounding Elbows are equipped with arc quenching tips as provided on standard load break elbows.Features & Benefits:● Both 15kV and 25kV elbows are available with connectors for 1/0 or 2/0 cable. Assembled sets for 15kV and 25kV are available for single phase or three phase grounding requirements. The fault duty rating for 200 amp grounding elbows is 10kA for 10 cycles per IEEE 386. Standard three phase sets have a 4 ft. tail connecting to a 2374 four wire connector with 2 ft. leads for the elbows. Sets can be factory assembled to customer specifications.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list