sealed switches
XE 系列
额定电流:7 A 交流和直流。多种辅助执行器、操作力和端子。4,8 mm 中心侧装。MIL-PRF-8805 和 UL 列表
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
霍尼韦尔 SE 和 XE 微型密封微动开关专门设计用于在飞行器和军事系统的关键应用中精确、可靠地指示位置。应用范围从军事和商用飞行器、直升机,到军用陆地车辆(轨道和带轮车辆)。该开关还适用于其他要求一定等级密封环境的商业和工业用途。
环境密封型 SE 系列设计用于存在水和/或微粒污染物,以及可能出现温度大幅波动的严苛应用。The SE Series incorporates the Honeywell time-proven MICRO SWITCH SM Series electromechanical switches in the SE housing.
环境密封微型 XE 系列类似于 SE 系列,但霍尼韦尔 MICRO SWITCH SX 超小型机电开关,包装尺寸更小。In addition, select Honeywell XE switches are MIL-PRF-8805 qualified satisfying the requirements where a military qualified or compliant switch is required.
To add to the versatility of the SE and XE family of products, CSA and UL certified products are available where the application is not aerospace or military related.
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。