Systevo Legacy
74913BJ Vandalism Protected RFID Module
Vandalism-proof RFID module for presence indication by operating staff.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 74913BJ
Vandalism-proof RFID module for presence indication by operating staff. Wireless transmission of identifying information of the RFID transponder in the RF field to the RFID module (scanning range only a few millimeters for security reasons) for local evaluation.Release from two locking positions with optical confirmation of the identification of the RFID transponder via LED display of the respective active position. Support of functions for call cancellation, preparation of the police alarm (position 1), preparation of personnel alarm the event of expired attendance time (position 2) with respective configuration of the system control panels and the room control units.Connection of the vandalism-proof RFID module to a room terminal or room electronic module.
Features
- Integrated RFID Reader
- Scanning range only a few centimeters
- LED confirmation lamps
Accessories
74913BA - RFID-transponder chip "Standard".
74913BB - RFID-transponder chip "Reset".
Features
- Color
- silver
Dimensions & Weight
- Weight (g)
- approx 350
- Dimensions
- W: 68 mm H: 68 mm D: 42 mm
Standards & Certifications
- Type Of Protection
- IP 42
Technical Specifications
- Mounting
- in flush mounting box DIN 49073
Material Specifications
- Material
- stainless steel V2A
Others
- Industry
- Healthcare
Features
- Color
- silver
Dimensions & Weight
- Weight (g)
- approx 350
- Dimensions
- W: 68 mm H: 68 mm D: 42 mm
Standards & Certifications
- Type Of Protection
- IP 42
Technical Specifications
- Mounting
- in flush mounting box DIN 49073
Material Specifications
- Material
- stainless steel V2A
Others
- Industry
- Healthcare
- Color : silver
- Weight (g) : approx 350
- Type Of Protection : IP 42
- Mounting : in flush mounting box DIN 49073
- Material : stainless steel V2A
- Industry : Healthcare
- Dimensions : W: 68 mm H: 68 mm D: 42 mm