/content/sps/cn/zh/search-results.html
    本网站计划在美国东部标准时间5月18日星期日凌晨2:00 至中午12:00(世界标准时间5月18日星期日早上6:00 至下午4:00)进行计划性维护。感谢您在此期间的耐心等待。

    Systevo Legacy

    Halogen-free system cable, 100 m bundle

    Halogen-free system cable (100 m bundle) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x0.6 mm / 1 x 1.5 mm2).

    Overview

    This product is no longer available

    Part Number: 89734AJ

    Halogen-free system cable (100 m bundle) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x0.6 mm / 1 x 1.5 mm2).

    Specifications

    Technical Specifications

    • Fire load
      • 1200 kJ/m

    Technical Specifications

    • Fire load
      • 1200 kJ/m
    • Fire load : 1200 kJ/m

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list