Systevo Legacy
73642E Cancel Push-Button -PR 1/PR 2
Cancel push-buttons with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 73642E
Cancel push-buttons with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.
Features
- 2 cancel and presence push-button
- 2 LED reminder lamps (green and yellow)
- 1 sound source for call forwarding
Accessories
88882B3N - Cover plate with 2 cancel push-buttons, yellow and green.
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
Standards & Certifications
- Type Of Protection
- IP40 (When Installed Inclusive Suitable Cover Plate)
Technical Specifications
- Mounting
- Flush (DIN 49073)
Features
- Features
- 1 Sound Source for Call Forwarding
- 2 Cancel and Presence Push-Button
- 2 LED Reminder Lamps (Green and Yellow)
Others
- Industry
- Healthcare
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
Standards & Certifications
- Type Of Protection
- IP40 (When Installed Inclusive Suitable Cover Plate)
Technical Specifications
- Mounting
- Flush (DIN 49073)
Features
- Features
- 1 Sound Source for Call Forwarding
- 2 Cancel and Presence Push-Button
- 2 LED Reminder Lamps (Green and Yellow)
Others
- Industry
- Healthcare
- Dimensions : W: 71 mm H: 71 mm
- Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
- Mounting : Flush (DIN 49073)
- Industry : Healthcare
- Features : 1 Sound Source for Call Forwarding|2 Cancel and Presence Push-Button|2 LED Reminder Lamps (Green and Yellow)