核心部件
790D180 Power Supply Unit for Systevo DECT
The mains appliance serves for the power supply of the central processing unit as well as the integrated plug-in unit cards and the connected base stations.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790D180
The mains appliance serves for the power supply of the central processing unit as well as the integrated plug-in unit cards and the connected base stations. A second mains appliance will be needed if more than 4 control unit base stations per central processing unit are being used. In redundancy mode, up to 4 mains appliances are being used.
Features
- Required for redundancy
- Required for use of more than 4 control units
Others
- Industry
- Healthcare
Others
- Industry
- Healthcare
- Industry : Healthcare