计算机和工作站配置
System upgrade for existing Systevo Workstation
Upgrade package of an existing Systevo workstation with the operating system Windows Embedded Standard 7 (SP1) to Windows 10 Enterprise IoT Entry.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 765M350.UPD
Upgrade package of an existing Systevo workstation with the operating system Windows Embedded Standard 7 (SP1) to Windows 10 Enterprise IoT Entry. Fulfill the requirements for Cyber Security Software Maintanance ("Software Maintenance") and Service Ability ("Service Capability") to ensure the safe operation of System Release V11. The installation of the upgrade package as well as the installation of the existing system release including data backup (data carrier and license must be available) will be performed by the operator or an authorised specialist. The following articles can be upgraded: 765M350, 765M35D, which were delivered from 2015.
Features
- Solid-State HDD (SSD) min. 240 GB
- Embedded operating system Windows 10 Enterprise IoT Entry
- RAM upgrade
- Instructions for usage / installation of the upgrade
Please sign in to view part numbers available for purchase based on your account Sign In