patient room components
74920CJ Systevo Protect Terminal
Vandalism-protected room terminal in IP54 design with additional sabotage monitoring and integrated sensor call button for safe call activation.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74920CJ
Vandalism-protected room terminal in IP54 design with additional sabotage monitoring and integrated sensor call button for safe call activation. The V2A terminal housing serves as a controller for rooms with a voice function and offers connection options for passive units and active bus components. When presence is set, an acoustic display of the call message takes place with the highest priority. Conducting a conversation (only incoming) in hands-free mode via integrated loudspeaker and microphone in high audio quality due to digital transmission technology, audio parameters optimally adaptable to the respective environment. The receipt of announcements is possible. With integrated switching technology for passive call and cancellation units (e.g. sensor button) incl. call group monitoring. The input and output parameters are adaptable to the local requirements. The basic configuration and specific configuration settings (sabotage alarm, emergency police call after elapsed time etc.) can take place according to customer requirements. Local storage of the configuration files including the 8-digit alphanumeric text for the room, audio parameters and special functions. Equipped with a service socket for the configuration module and selector switches for standby current/operating current. Support of the commissioning due to upgraded remote access functions. Installation in conjunction with related flush-mounted installation box. Integration into the room terminal in the room bus. Upgradable to future system firmware due to forward-looking flash technology.
- Room bus for digital data and audio transmission
- Bed bus
- Analogue audio lines for bed-by-bed speaking
- Configuration socket for optional decentralised configuration in conjunction with the configuration module
- Service socket for the connection of analysis tools
- Identification of up to 3 call locations with passive call units
- Standby current/operating current option
- Compatibility mode for DIN VDE 0834: 1991 | from 2000
- Remote access functions
- Calls: Normal call, emergency call to public officials
- Other calls: Sabotage alarm, cell phone alarm
- WC calls: normal call, enhanced call, WC emergency call
- Cancellation and presence: Combined cancellation/presence, PR 1 (green) separate cancellation for bathroom / WC
- Acoustic call forwarding
- Control of optical signals: WC call lamp - white, room call lamp (red), PR lamps – green and yellow
- Security function: Short-circuit resilient, call circuit monitoring
Operating Characteristics
- Air Humidity
- < 10% RH
- Storage Temperature
- -20 to 70°C
- Ambient Temperature
- 5 to 40°C
Dimensions & Weight
- Weight (g)
- 1400
- Dimensions
- W: 185 mm H: 249 mm D: 45 mm
Standards & Certifications
- Type Of Protection
- IP54 (Vandalism-Proof)
Technical Specifications
- Mounting
- Flush
Material Specifications
- Material
- Stainless Steel (V2A)
Features
- Features & Benefits
- Acoustic Call Forwarding
- Analogue Audio Lines for Bed-by-Bed Speaking
- Calls: Normal Call, Emergency Call to Public Officials
- Cancellation and Presence: Combined Cancellation/Presence, PR 1 (Green) Separate Cancellation for Bathroom/WC
- Compatibility Mode for DIN VDE 0834: 1991 From 2000
- Configuration Socket for Optional Decentralised Configuration In Conjunction with the Configuration Module
- Control of Optical Signals: WC Call Lamp - White, Room Call Lamp (Red), PR Lamps - Green and Yellow
- Identification of Up to 3 Call Locations with Passive Call Units
- Other Calls: Sabotage Alarm, Cell Phone Alarm
- Remote Access Functions
- Room Bus for Digital Data and Audio Transmission
- Security Function: Short-Circuit Resilient and Call Circuit Monitoring
- Service Socket for the Connection of Analysis Tools
- Standby Current/Operating Current Option
- V2A Stainless Steel with High Resistance for Daily Use (Operation, Impacts etc.)
- WC Calls: Normal Call, Enhanced Call, WC Emergency Call
- Color
- Silver
Electrical Specifications
- Current consumption (mA)
- 300 to 400
Applications & Compatibility
- Compatibility
- 74920ZJ
- Application
- Suitable for Use in Critical Care Facilities with High Demands On Stability, Longevity and Durability (Continuous Operation)
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 10% RH
- Storage Temperature
- -20 to 70°C
- Ambient Temperature
- 5 to 40°C
Dimensions & Weight
- Weight (g)
- 1400
- Dimensions
- W: 185 mm H: 249 mm D: 45 mm
Standards & Certifications
- Type Of Protection
- IP54 (Vandalism-Proof)
Technical Specifications
- Mounting
- Flush
Material Specifications
- Material
- Stainless Steel (V2A)
Features
- Features & Benefits
- Acoustic Call Forwarding
- Analogue Audio Lines for Bed-by-Bed Speaking
- Calls: Normal Call, Emergency Call to Public Officials
- Cancellation and Presence: Combined Cancellation/Presence, PR 1 (Green) Separate Cancellation for Bathroom/WC
- Compatibility Mode for DIN VDE 0834: 1991 From 2000
- Configuration Socket for Optional Decentralised Configuration In Conjunction with the Configuration Module
- Control of Optical Signals: WC Call Lamp - White, Room Call Lamp (Red), PR Lamps - Green and Yellow
- Identification of Up to 3 Call Locations with Passive Call Units
- Other Calls: Sabotage Alarm, Cell Phone Alarm
- Remote Access Functions
- Room Bus for Digital Data and Audio Transmission
- Security Function: Short-Circuit Resilient and Call Circuit Monitoring
- Service Socket for the Connection of Analysis Tools
- Standby Current/Operating Current Option
- V2A Stainless Steel with High Resistance for Daily Use (Operation, Impacts etc.)
- WC Calls: Normal Call, Enhanced Call, WC Emergency Call
- Color
- Silver
Electrical Specifications
- Current consumption (mA)
- 300 to 400
Applications & Compatibility
- Compatibility
- 74920ZJ
- Application
- Suitable for Use in Critical Care Facilities with High Demands On Stability, Longevity and Durability (Continuous Operation)
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Air Humidity : < 10% RH
- Weight (g) : 1400
- Type Of Protection : IP54 (Vandalism-Proof)
- Storage Temperature : -20 to 70°C
- Mounting : Flush
- Material : Stainless Steel (V2A)
- Industry : Healthcare
- Features & Benefits : Acoustic Call Forwarding|Analogue Audio Lines for Bed-by-Bed Speaking|Calls: Normal Call, Emergency Call to Public Officials|Cancellation and Presence: Combined Cancellation/Presence, PR 1 (Green) Separate Cancellation for Bathroom/WC|Compatibility Mode for DIN VDE 0834: 1991 From 2000|Configuration Socket for Optional Decentralised Configuration In Conjunction with the Configuration Module|Control of Optical Signals: WC Call Lamp - White, Room Call Lamp (Red), PR Lamps - Green and Yellow|Identification of Up to 3 Call Locations with Passive Call Units|Other Calls: Sabotage Alarm, Cell Phone Alarm|Remote Access Functions|Room Bus for Digital Data and Audio Transmission|Security Function: Short-Circuit Resilient and Call Circuit Monitoring|Service Socket for the Connection of Analysis Tools|Standby Current/Operating Current Option|V2A Stainless Steel with High Resistance for Daily Use (Operation, Impacts etc.)|WC Calls: Normal Call, Enhanced Call, WC Emergency Call
- Dimensions : W: 185 mm H: 249 mm D: 45 mm
- Current consumption (mA) : 300 to 400
- Compatibility : 74920ZJ
- Color : Silver
- Brand : Honeywell
- Application : Suitable for Use in Critical Care Facilities with High Demands On Stability, Longevity and Durability (Continuous Operation)
- Ambient Temperature : 5 to 40°C
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。