patient room components
Cover plate for call unit / pull function
Cover plate for call unit with pull-cord and knob.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88880A3N
Cover plate for call unit with pull-cord and knob.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Antimicrobial coated.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Features
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Call Unit with Pull-Cord and Knob
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
- Color
- White (RAL9016)
Standards & Certifications
- Type Of Protection
- IPx4
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Call Unit with Pull-Cord and Knob
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Others
- Industry
- Healthcare
Features
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Call Unit with Pull-Cord and Knob
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
- Color
- White (RAL9016)
Standards & Certifications
- Type Of Protection
- IPx4
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Call Unit with Pull-Cord and Knob
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Others
- Industry
- Healthcare
- Coating Type : Anti-Microbial Substance
- Type Of Protection : IPx4
- Mounting : Flush (Snap-in Fastening)
- Material : PC + ABS-FR
- Industry : Healthcare
- For Use With : Call Unit with Pull-Cord and Knob
- Features : Cover Plate for Call Unit with Pull-Cord and Knob|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
- Dimensions : W: 68 mm H: 68 mm
- Color : White (RAL9016)
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。