/content/sps/cn/zh/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    病房组件

    Cancel module with ext. input

    Cancel module with individual local identifier for connection to an electronics module or room terminal with bed databus.

    Overview

    This product is no longer available

    Part Number: 73073G3

    Cancel module with individual local identifier for connection to an electronics module or room terminal with bed databus. Calls triggered via the external call unit such as the "Call button with pull cord and knob" or also the "call unit with call button with 1 socket" are acknowledged locally via the cancel button. Connection of up to 8 active modules in wire-saving technology to the bed databus is possible. Identification display (up to 8 digits, freely configurable) on call initiation. Connection terminals for passive units such as call buttons with pull cord and handle.

    Accessories

    88881H4N - Cover plate with key (green) for cancel module.

    73073Z1 - Claw set for 10 call units.

    Specifications

    Others

    • Dimensions
      • W: 71 mm H: 71 mm D: 25 mm

    Others

    • Dimensions
      • W: 71 mm H: 71 mm D: 25 mm
    • Dimensions : W: 71 mm H: 71 mm D: 25 mm
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list