病房组件
Call module with call push-button
Call module for call activation with individual bed code for connection to an electronic module or room terminal with bed bus.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 73073F3
Call module for call activation with individual bed code for connection to an electronic module or room terminal with bed bus. Option to connect an external call device (e.g. auto-release plug). Connection of up to 8 call modules possible in wire-saving technology to the bed bus. Display of the code (up to 8 digits, freely configurable) for call activation. Monitoring of connected call units (call group monitoring) to external call input.
Features
- 1 push-button for the call function
- 1 LED orientation lamp/reassurance lamp (red)
- Control contact for microphone interfacing unit
- 1 connection for external calling device (e. g. auto-release plug system)
Additional information
Replacement article for 73071F, 73073F.
Scope of delivery
Call module, connection terminal.
Accessories
88881K3N - Cover plate with button - red - for call module.
88880C5 - Adapter with pull cord and knob.
73073Z1 - Spreader claw set for 10 call units.
Others
- Type Of Protection
- IP20, when installed with respective cover plate
- Mounting
- in flush-mounting box, DIN 49073
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
Others
- Type Of Protection
- IP20, when installed with respective cover plate
- Mounting
- in flush-mounting box, DIN 49073
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Type Of Protection : IP20, when installed with respective cover plate
- Mounting : in flush-mounting box, DIN 49073
- Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm
Please sign in to view part numbers available for purchase based on your account Sign In