/content/sps/cn/zh/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    病房组件

    Auto-release plug system - L-coded

    Auto-release plug L-coded for the connection of handheld switches and multiple buttons with self-release plug, matches flush-mounted combination sockets and flush-mounted outlet sockets with screw-fastening track 60 mm.

    Overview

    This product is no longer available

    Part Number: 74189L

    Auto-release plug L-coded for the connection of handheld switches and multiple buttons with self-release plug, matches flush-mounted combination sockets and flush-mounted outlet sockets with screw-fastening track 60 mm. This design must be used in systems, if bed modules BM99 are installed in other rooms.

    Accessories

    88910N3N - Cover plate for auto-release plug system.

    Specifications

    Others

    • Mounting
      • in flush-mounting box, DIN 49073
    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm
    • Type Of Protection
      • IP40, when installed incl. suitable cover plate

    Others

    • Mounting
      • in flush-mounting box, DIN 49073
    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm
    • Type Of Protection
      • IP40, when installed incl. suitable cover plate
    • Mounting : in flush-mounting box, DIN 49073
    • Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm
    • Type Of Protection : IP40, when installed incl. suitable cover plate
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list