/content/sps/cn/zh/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    核心部件

    Power supply unit for Systevo DECT central unit

    The mains appliance serves for the power supply of the central processing unit as well as the integrated plug-in unit cards and the connected base stations.

    Overview

    Part Number: 790D180

    The mains appliance serves for the power supply of the central processing unit as well as the integrated plug-in unit cards and the connected base stations. A second mains appliance will be needed if more than 4 control unit base stations per central processing unit are being used. In redundancy mode, up to 4 mains appliances are being used.

    Features
    • Required for redundancy
    • Required for use of more than 4 control units
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list