/content/sps/cn/zh/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    核心部件

    CPU card for Systevo DECT central unit, without link option

    CPU card for installation in the central unit.

    Overview

    Part Number: 790D156

    Like item 790D155, but without LINK Communications interface for expansion possibilities.

    Features
    Inputs/outputs:
    • Serial interface RS232
    • ETH-LAN interface
    • status LEDs
    Accessories

    583486 - Patch Cable, 1 m .

    Specifications

    Others

    • Frequency Range
      • 1900 MHz ... 1880 MHz
    • Dimensions
      • W: 45 mm H: 140 mm D: 200 mm
    • Ambient Temperature
      • 0 °C ... 40 °C

    Others

    • Frequency Range
      • 1900 MHz ... 1880 MHz
    • Dimensions
      • W: 45 mm H: 140 mm D: 200 mm
    • Ambient Temperature
      • 0 °C ... 40 °C
    • Frequency Range : 1900 MHz ... 1880 MHz
    • Dimensions : W: 45 mm H: 140 mm D: 200 mm
    • Ambient Temperature : 0 °C ... 40 °C
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list