single gas
ToxiPro® Single Gas Detector
The ToxiPro is a single sensor gas detector that can be configured to detect either oxygen (O2) or one of a variety of toxic gases.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
- Brand
- BW
- RAE Systems by Honeywell
Features
- Sub-Category
- Single-Gas
- Alarm Settings
- Low, High, STEL and TWA
- Alarm Type
- Audible
- Vibrating (Optional)
- Visual
- Datalogging Sessions
- up to 100
- up to 8100
- Datalogging Interval
- 1 Min
- up to 8100
- Features & Benefits
- Available with Datalogger Battery
- Built-in Black-Box Event Logger (100 Events)
- Compact and Rugged Design
- High Visibility Yellow and Red alarm LEDs Logging and Download
- IrDA® PC Communication
- Large Display (Backlit) and Loud Alarm
- One-Button Automatic Calibration
- One-Button Operation
- Over-Molded Boot
- Shelf Life
- 4,000 Hours
Dimensions & Weight
- Weight range
- 99 g
- Overall Width
- 2.19 in
Technical Specifications
- Humidity Range
- 15 to 95% RH
- Dust and Water Resistance
- IP66/IP67
- Battery Voltage Rating
- 3 V
- Battery Life
- 9000 Hours
Battery & Charging
- Batteries Included
- Yes
Standards & Certifications
- Ingress Protection
- IP66/IP67
Material Specifications
- Housing Material
- EPDM
Overview
- Brand
- BW
- RAE Systems by Honeywell
Features
- Sub-Category
- Single-Gas
- Alarm Settings
- Low, High, STEL and TWA
- Alarm Type
- Audible
- Vibrating (Optional)
- Visual
- Datalogging Sessions
- up to 100
- up to 8100
- Datalogging Interval
- 1 Min
- up to 8100
- Features & Benefits
- Available with Datalogger Battery
- Built-in Black-Box Event Logger (100 Events)
- Compact and Rugged Design
- High Visibility Yellow and Red alarm LEDs Logging and Download
- IrDA® PC Communication
- Large Display (Backlit) and Loud Alarm
- One-Button Automatic Calibration
- One-Button Operation
- Over-Molded Boot
- Shelf Life
- 4,000 Hours
Dimensions & Weight
- Weight range
- 99 g
- Overall Width
- 2.19 in
Technical Specifications
- Humidity Range
- 15 to 95% RH
- Dust and Water Resistance
- IP66/IP67
- Battery Voltage Rating
- 3 V
- Battery Life
- 9000 Hours
Battery & Charging
- Batteries Included
- Yes
Standards & Certifications
- Ingress Protection
- IP66/IP67
Material Specifications
- Housing Material
- EPDM
- Brand : BW|RAE Systems by Honeywell
- Sub-Category : Single-Gas
- Overall Width : 2.19 in
- Weight range : 99 g
- Humidity Range : 15 to 95% RH
- Alarm Settings : Low, High, STEL and TWA
- Alarm Type : Audible|Vibrating (Optional)|Visual
- Batteries Included : Yes
- Datalogging Sessions : up to 100|up to 8100
- Datalogging Interval : 1 Min|up to 8100
- Features & Benefits : Available with Datalogger Battery|Built-in Black-Box Event Logger (100 Events)|Compact and Rugged Design|High Visibility Yellow and Red alarm LEDs Logging and Download|IrDA® PC Communication|Large Display (Backlit) and Loud Alarm|One-Button Automatic Calibration|One-Button Operation|Over-Molded Boot
- Shelf Life : 4,000 Hours
- Ingress Protection : IP66/IP67
- Dust and Water Resistance : IP66/IP67
- Battery Voltage Rating : 3 V
- Housing Material : EPDM
- Battery Life : 9000 Hours
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。
用户手册
软件
手册
技术说明
认证
请 登录后即可查看根据您的帐户可购买的零件编号 登入