/content/sps/cn/zh/search-results.html

    HYDRA

    White Safety shoes for food, medical and chemical industry

    Overview
    For all those doing their jobs in industries imposing major hygiene constraints, the White Range has been designed with a one-piece upper, without assembly stitching. Made with a new thicker material called Dry-Tek®, this range offers enhanced resistance against chemical risks and helps to ensure optimum hygiene with its Cambrelle+ Amicor® antibacterial lining and “refreshing” treatment: the fibres are treated to eliminate bacteria and fungi, and to combat perspiration odours. This lining is made using a new process: a microencapsulated deodorant is released by rubbing to ensure lasting freshness.

    Hydra
    S2 HI CI FO SR
    • Dry-Tek® material resistant to 12 chemical products upper
    • Cambrelle+ Amicor® with “refreshing” treatment lining
    • Padded synthetic PU material ankle protection
    • Composite 200 Joules Light System® toe cap
    • Antibacterial and antimicrobial foam insole
    • PU 2D sole
    • EN ISO 20345:2022 SRC
    Specifications

    Dimensions & Weight

    • Shoe Size
      • 35-48

    Materials

    • Inner Toe Cap Material
      • Composite
    • Shoe Liner Material
      • Cambrelle Amicor
    • Outsole Material
      • PU PU
    • Upper Material
      • Microfiber

    Features & Benefits

    • Features & Benefits
      • Antibacterial and antimicrobial foam insole
      • Cambrelle+ Amicor® with “refreshing” treatment lining
      • Composite 200 joules Light System® toe cap
      • Dry-Tek® material resistant to 12 chemical products upper
      • EN ISO 20345:2022 SRC
      • PU 2D sole
    • Toecap Features
      • Dry teck Microfiber

    Standards & Certifications

    • Specifications Met
      • S2 HI CI FO SR
    • ANSI Class
      • S2 HI CI FO SR
    • Standards
      • EN ISO 20345:2022

    Configuration

    • Shoe Closure Type
      • Slip on
    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex

    Options

    • Shoe Color
      • Blue

    Dimensions & Weight

    • Shoe Size
      • 35-48

    Materials

    • Inner Toe Cap Material
      • Composite
    • Shoe Liner Material
      • Cambrelle Amicor
    • Outsole Material
      • PU PU
    • Upper Material
      • Microfiber

    Features & Benefits

    • Features & Benefits
      • Antibacterial and antimicrobial foam insole
      • Cambrelle+ Amicor® with “refreshing” treatment lining
      • Composite 200 joules Light System® toe cap
      • Dry-Tek® material resistant to 12 chemical products upper
      • EN ISO 20345:2022 SRC
      • PU 2D sole
    • Toecap Features
      • Dry teck Microfiber

    Standards & Certifications

    • Specifications Met
      • S2 HI CI FO SR
    • ANSI Class
      • S2 HI CI FO SR
    • Standards
      • EN ISO 20345:2022

    Configuration

    • Shoe Closure Type
      • Slip on
    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex

    Options

    • Shoe Color
      • Blue
    • Shoe Size : 35-48
    • Inner Toe Cap Material : Composite
    • Shoe Liner Material : Cambrelle Amicor
    • Features & Benefits : Antibacterial and antimicrobial foam insole|Cambrelle+ Amicor® with “refreshing” treatment lining|Composite 200 joules Light System® toe cap|Dry-Tek® material resistant to 12 chemical products upper|EN ISO 20345:2022 SRC|PU 2D sole
    • Specifications Met : S2 HI CI FO SR
    • Shoe Closure Type : Slip on
    • Water Resistance : Water resistant upper
    • Outsole Material : PU PU
    • Toecap Features : Dry teck Microfiber
    • Upper Material : Microfiber
    • Shoe Gender : Unisex
    • Shoe Color : Blue
    • ANSI Class : S2 HI CI FO SR
    • Standards : EN ISO 20345:2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list