harnesses
Miller Revolution Construction Harness
Miller Revolution Construction Harness
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Designed to meet the durability: all-day comfort and safety requirements while working at heights on a construction site: the new Miller Revolution™ Construction Harness offer the same key features that the original Miller Revolution Harnesses are known for.
Heavy-Duty Webbing
The harness uses a heavy-duty webbing that is almost twice as strong as the standards require: and is certain to provide the longest service life possible.
Integrated Back/Shoulder Pad
Built with the new back/shoulder padding it enables optimum air flow: while providing all-day comfort: even in the shoulders when carrying a full load of tools.
Features & Benefits:
Standard Features
- All Miller premium harnesses are rated to 400 lbs. (181.4 kg) capacity
- Web Finials – Clip-on design safely organizes webbing after proper adjustment
- Self-Contained Label Pack – Integrated pack encapsulates labels minimizing damage and loss
- PivotLink™ Connection – Provides attachment point for belts/tools/accessories
- Cam Buckle – Easy: one-hand adjustment/release allows simultaneous adjustment of shoulder straps
- Integrated Accessory System – Modular attachment design provides connection points for belts/tools/accessories
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。