/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    Sefety Net Fan

    The Safety Net Fan is the latest innovation in high-rise protection, ideally suited to compact, inner-city locations where space is limited and the protection of people and property from potential hazards is essential.The Safety Net Fan catches and securely contains falling objects, protecting property, the public and site workers, at the same time protecting your business from possible litigation should an incident occur.The Safety Net Fan is designed to fit directly to the building (steel or concrete frame) or to scaffolding using a range of purpose-built attachments. The 3.3m wide standard fan, the 4.6m wideMaxi Fan and the 3.3m wide corner options, ensure that the Safety Net Fan is suitable for almost every design of building including those with overhangs.

    Sefety Net Fan
    Sefety Net Fan
    Filter
    Clear All