/content/sps/cn/zh/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    绝缘毯

    Zip-On Style

    Zip-On Style

    Overview
    Our Zip-On Style (Zip) features one-inch wide strips of hook and pile double stitched to the blanket with nylon thread, so installation and removal is safe and fast.Features & Benefits:● HIGH QUALITY Salisbury’s Type II SALCOR® Blankets are of the highest quality available today. They will hold their color and flexibility, and will maintain physical properties and dielectric strength, required by ASTM standard, in the field longer than any other blanket on the market. OZONE RESISTANT The Orange SALCOR is manufactured from a well researched blend of prime EPDM, which is naturally resistant to Ozone. This blend of Prime EPDM offers superb flexibility: similar to that of a Type I natural rubber blanket. This ensures the Salisbury Type II SALCOR blanket will pass the ASTM D 1048 Ozone Tests both, Method A and Method B.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list