/content/sps/cn/zh/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    接地组件

    IEC Grounding

    IEC Grounding

    Overview

    HONEYWELL SALISBURY® IEC GROUNDING

    Honeywell Salisbury® offers IEC Earthing components and assemblies for medium voltage overhead lines.

    200 Series Kits - IEC Standard Compliant Earthing Assemblies for medium voltage overhead lines can be used on conductor diameters up to 18 mm. Kits include 3 automatic clamps, copper cable with PVC or silicone jackets and a cluster plate.

    300 Series Kits - IEC Standard Compliant Earthing Assemblies for medium voltage overhead lines can be used on conductor diameters up to 22 mm. Kits include 3 automatic clamps, copper cable with PVC or silicone jackets and a cluster plate.

    Meets IEC 61230 standard

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list