接地组件
IEC Grounding
IEC Grounding
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
HONEYWELL SALISBURY® IEC GROUNDING
Honeywell Salisbury® offers IEC Earthing components and assemblies for medium voltage overhead lines.
200 Series Kits - IEC Standard Compliant Earthing Assemblies for medium voltage overhead lines can be used on conductor diameters up to 18 mm. Kits include 3 automatic clamps, copper cable with PVC or silicone jackets and a cluster plate.
300 Series Kits - IEC Standard Compliant Earthing Assemblies for medium voltage overhead lines can be used on conductor diameters up to 22 mm. Kits include 3 automatic clamps, copper cable with PVC or silicone jackets and a cluster plate.
Meets IEC 61230 standard